background-waves

Series: Xtreme

Radial Leaded Varistor
Product Status| Activei
info

Xtreme Varistor Series is specially designed for applications requiring high surge energy/current absorption and multiple surge pulse withstanding capability. Xtreme Varistor Series is available in six nominal disc size: 5mm, 7mm, 10mm, 11mm, 14mm, 20mm. Voltage Rating: 130Vac – 680Vac.

  • High operating temperature: 125°C
  • High surge energy/current absorption withstanding capability
  • Safety agency approvals: UL and IEC
  • Passed Needle Flame Test per IEC 61051-1
  • RoHS compliant, Halogen-free, and Pb-free

Xtreme Parts

FiltersFilters

130onClick
680onClick

1200onClick
15000onClick

184.5onClick
990onClick

225onClick
1210onClick

Xtreme Applications

LED light blubs
LED Lighting

Industrial, outdoor, and residential LED lighting systems need different arrangements of electronic components. Block diagrams show how Littelfuse

Highlights Section

  • Home appliance
  • Outdoor LED lighting driver/power supply
  • Switch Mode Power Supply (SMPS)
  • Surge Protection Device (SPD) Type 2, Type 3, and Type 4CA
  • Ground Fault Circuit Interrupter (GFCI & AFCI, USB outlet)
  • Smart E-Meter
  • Home automation and security system: fire alarm, smoke detector

Series: Xtreme Resources

Learn About Littelfuse Xtreme Varistors JP

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes (with Japanese subtitles).

Learn About Littelfuse Xtreme Varistors CN

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes (with Chinese subtitles).

Learn About Littelfuse Xtreme Varistors

See what makes these devices able to protect most types of electrical equipment from outages, catastrophic failures, and fires by absorbing high current and energy surges such as those generated by nearby lightning strikes.

Xtreme Custom Products Request

Need your XTREME parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.